System Requirements for KAS IDE and KAS Simulator

KAS IDE"Integrated development environment" An integrated development environment is a type of computer software that assists computer programmers in developing software. IDEs normally consist of a source code editor, a compiler and/or interpreter, build-automation tools, and a debugger and KAS Simulator are compatible with any PCPersonal Computer having the minimum following hardware:

Element Description
Operating System Microsoft® Windows® 7 SP1 (32 or 64-bit). For optimal performance, please be sure your operating system is fully updated with the latest patches.
Processor type Intel® Pentium® M or equivalent processor at 1.5 GHz or greater.
Memory 1 GB RAM or greater (which is recommended for complex applications)
Storage 1 GB hard drive or compact flash space
Display

WXGA+ (1440 x 900) or higher-resolution monitor with 24-bit color. See Note #1 below.

Connectivity 1 EthernetEthernet is a large, diverse family of frame-based computer networking technologies that operate at many speeds for local area networks (LANs) port, at either 100Mbits/s or 1Gbits/s. See Note #2 below.
Web Browser A modern web browser is required to access the web server and online help. We recommend Internet Explorer (IE9 or later, see Note #3) , Mozilla FireFox , or Google Chrome .

Table 1-1: Minimum System Requirements for the KAS IDE

 


Stay Connected with Kollmorgen

Copyright © 2015 Kollmorgen™